New Products
![](https://www.reliablesprinkler.com/wp-content/uploads/2023/05/LB11-1024x671.png?x29600)
LB11 HSW In-rack Sprinkler
- UL Specific Application for Class I-IV and Group A Plastic Commodity
- Additional testing with rack storage of lithium-ion batteries in plastic trays
- The only horizontal sidewall listed for protection of storage in racks
- K11.2 (160 metric) HSW Storage Sprinkler
Click HERE for more information!
![](https://www.reliablesprinkler.com/wp-content/uploads/2023/06/1200x1200-3-1024x1024.jpg?x29600)
N28 ESFR
- cULus Listed
- Protection of storage under ceiling heights up to 48 ft (14.6 m)
- 4 ft (1.2 m) aisles and multiple-row racks in accordance with the 2022 edition of NFPA 13
- Model N28T3 allows transverse flue spaces as small as 3 in (75 mm)
- A durable fusible alloy solder link requires no shipping protector
- 212 °F (100 °C) temperature rating
Click HERE for more information!
![](https://www.reliablesprinkler.com/wp-content/uploads/2022/08/PRV-SEPT-2022-873x1024.png?x29600)
PRV Pressure Regulating Valve
- All sizes FM Approved and cULus Listed for inlet pressures up to 400 psi (27.6 bar)
- Manufactured in the USA with globally sourced parts
- Pressure Relief Valve included in the trim
- Easy to install, maintain, and service
- Compact footprint, ideal for replacing existing equipment
- Can be installed in any orientation
Click HERE for more information!
![](https://www.reliablesprinkler.com/wp-content/uploads/2023/02/RFC49-ISO-1-e1677245612474-940x1024.jpg?x29600)
The RFC49plus Residential Sprinkler
- Full 1″ (25mm) cover plate adjustment
- Sprinkler installed with a protective cap in place. Snug fit ensures no falling caps during ceiling installation
- Color-coded cap indicates operating temperature
- cULus Listed as Residential Sprinklers
- Low water flow requirements
- Ordinary and Intermediate temperature options
Click HERE for more information!
![KFR-CCS Combustible Concealed Space Sprinkler](https://www.reliablesprinkler.com/wp-content/uploads/2019/11/KFR-CCS_450X600-AR701629.jpg?x29600)
KFR-CCS 56 Sprinkler
- Protection of concealed spaces with trusses without requiring draft curtains.
- Protection of concealed spaces with trusses up to 60 inches in height.
- Maximum sprinkler spacing up to 16 feet in concealed spaces with trusses or non-combustible insulation-filled joists.
Click HERE for more information!
![Installed P 22 ESFR](https://www.reliablesprinkler.com/wp-content/uploads/2022/01/P22-Installed_DSC_7014-450x600-1.png?x29600)
P22 and P25 ESFR sprinklers
- FM Approved as a quick-response storage and non-storage sprinkler
- Compact design
- Robust fusible link operating element
Click HERE for more information!
![](https://www.reliablesprinkler.com/wp-content/uploads/2022/06/Reliable-Grooved300x367.png?x29600)
Reliable Grooved
- Angle Pad Rigid Couplings
- Flexible Couplings
- Reducing Couplings
- Mechanical Tees
- Fittings
Click HERE for more information!
![MV_nozzle_125](https://www.reliablesprinkler.com/wp-content/uploads/2019/11/MV_nozzle_125-e1618429588585.png?x29600)
MV Medium Velocity Nozzles
- Designed for use in water spray fixed systems for fire protection applications
- Supported by a library of 3D CAD blocks of discharge patterns
- Seven orifice sizes
- Eight discharge angles
Click HERE for more information!
![WP Series Cover Plate](https://www.reliablesprinkler.com/wp-content/uploads/2020/02/WP56C_with-cover_45-view-1024x901.png?x29600)
WP Series Concealed Window Sprinkler
- Industry-leading 10 ft (3.0 m) spacing and 20 gpm (75.7 l/min) min. flow per sprinkler
- Rugged fusible link operating element
- Sleek, smooth-edged, and durable cover plate available in a wide variety of finishes, including custom color matching to complement surrounding architectural finishes perfectly
Click HERE for more information!
![FX Dry Pipe Valve](https://www.reliablesprinkler.com/wp-content/uploads/2020/03/04_FX_RENDER-TR-ISO-sm.png?x29600)
Model FX Dry Pipe Valve
New Reliable valve, same Reliable quality
- Lightweight, fully trimmed with optional control valve and accelerator
- Shielded external reset reduces setup time and is protected from shipping damage and accidental reset when draining system
- Compact footprint frees valuable riser room space
For more information, click HERE.
![](https://www.reliablesprinkler.com/wp-content/uploads/2020/02/brass-butterfly-valve-grooved-end.jpg?x29600)
RASCO Bronze Butterfly Valves
- Threaded and grooved end connections
- Listed for 300 psi (20.7 bar) working pressure
- Integral 10 amp pre-wired supervisory tamper switch
- For indoor and outdoor use
For more information, click HERE.
![WP56 Window Sprinkler](https://www.reliablesprinkler.com/wp-content/uploads/2020/02/WP56-816x1024.png?x29600)
WP Series Window Sprinklers
- Fast Response Specific Application Pendent Vertical Sidewall sprinkler
- Industry-leading 12 ft (3.7 m) spacing and 15 gpm (57 l/min) min. flow per sprinkler
- Glass bulb or rugged fusible link operating elements
- Sleek, aesthetically pleasing profile available in bronze, chrome, white polyester, and special finishes to complement architectural glazing
- cULus Listed as corrosion resistant with ENT, white polyester or black polyester finish on WP56 glass bulb sprinkler
- For use with heat-strengthened, tempered, or stronger glass windows
For more information, click HERE.
![](https://www.reliablesprinkler.com/wp-content/uploads/2019/11/PrePak-basic-closed-cabinet_N2Blast_0-715x1024.png?x29600)
The DDX PrePaK N2-Blast® System
FM Approved as a factory-assembled system.
Available with Reliable® Preaction and Dry-Pipe Systems
- 2” (50 mm), 2½” (65 mm), 3” (80 mm) and 4” (100 mm) valve sizes
- DDX Type D preaction, DDX Type F preaction, or DDX-LP dry-pipe configurations
South-Tek N2-Blast® Model FPS-900-RS Nitrogen Generator
- FM Approved nitrogen generator
- Pressure Swing Adsorption (PSA) technology
- System capacity up to 900 gallons
- Includes AutoPurge System® vent
For more information click HERE.
![](https://www.reliablesprinkler.com/wp-content/uploads/2020/01/model-ddv.jpg?x29600)
The Reliable Model DDV Diaphragm Deluge Valve
- Trim Options Available
- Remote Resetting (on/off) [300 psi (20.7 bar)]
- Remote Resetting (on/off) Pressure Regulating [400 psi (27.6 bar)]
- Electric Actuation [175 psi (12.0 bar) or 300 psi (20.7 bar)]
- Wet Pilot [400 psi (27.6 bar) – depends on pilot line detectors]
- Dry Pilot [400 psi (27.6 bar)
- Dry Pilot Pressure Regulating [400 psi (27.6 bar)
- Industry-leading compact footprint.
- No trim connections to valve cover.
- Single internal moving part.
- Vertical or horizontal installation orientation.
For more information, click HERE.
![](https://www.reliablesprinkler.com/wp-content/uploads/2020/01/wrenchable-caps.jpg?x29600)
Wrench-able Caps for Flat Plate Concealed Sprinklers
- Provided with Model RFC, G5, and LT56C sprinklers.
- Using the Model W3 wrench, sprinklers are installed without removing the protective cap.
- Cap color indicates sprinkler temperature rating.
- Cap can be removed with a standard 1/2″ NPT or BSPT threaded adapter on pipe
- Adhesive backed silicone disk available to create a cover plate installation tool.
For more information, click HERE.
![](https://www.reliablesprinkler.com/wp-content/uploads/2019/10/Model_AAV-619x1024.png?x29600)
Model AAV Automatic Air Vent
- Reduce Corrosion in Wet Pipe Sprinkler Systems
- Meets the requirement of NFPA 13 for a high point air vent on wet pipe sprinkler systems
- Designed, built, and tested by Reliable
- UL Listed & FM Approved for use on wet pipe fire protection systems
- Stainless steel body construction and strainer limit corrosion within the vent
- 175 psi & 300 psi pressure ratings
For more information, click HERE.