ESFRs for 48′(14.6 m) Deck Heights
![Image banner for ESFR sprinklers for 48 foot deck heights showing a P25, N28T3, and N28T6 on a red and blue background.](https://reliablesprinkler.com/wp-content/uploads/2024/04/1440x652-ESFR-48-FOOT-1.png?x56246)
N28 Info & Links
![](https://www.reliablesprinkler.com/wp-content/uploads/2023/06/1200x1200-1-1024x1024.jpg?x56246)
Model N28T3 allows transverse flue spaces as small as 3 in (75 mm)
![](https://www.reliablesprinkler.com/wp-content/uploads/2023/06/1200x1200-1024x1024.png?x56246)
cULus Listed Specific Application ESFR Sprinklers for protection of storage under ceiling heights up to 48 ft (14.6 m)
![](https://www.reliablesprinkler.com/wp-content/uploads/2023/06/1200x1200-3-1024x1024.jpg?x56246)
Model N28T6, SIN: R603
Allows 4 ft (1.2 m) aisles and multiple-row racks per the 2022 edition of NFPA 13