Due to your selected region, the contents of this page may be inaccurate.

Rascoflex RFBW

RASCOFLEX® Sprinkler Connections – RFBW

Meet the Newest Reliable® Sprinkler Connections Family Member: The Braided Welded Flexible Sprinkler Drop

Download the RFBW braided welded sprinkler drop technical bulletin for complete technical specifications, installation instructions and diagrams, and approvals and listings.
Download the RFBW welded braided flexible sprinkler drop solution sheet to learn features, benefits and brief technical specifications.
Download the print advertisement for the RFBW braided welded flexible drop.

Welded Flexible Hose Features:

  • Welded throughout without rubber O-Rings or gaskets, eliminating potential leak points
  • 2″ Smallest bend radius allowed per UL

Installation Benefits – It’s a simpler and more functional bracket!

  • Rapid, assembly-free installation on the mounting bracket
  • Open hub system for swift and precise repositioning
  • Easily visible center-of-the-tile marking
  • Serial identification for enhanced tracking

Design Benefits

  • Superior overall friction loss values

Specifications

  • Lengths: 24”, 31”, 40”, 48”, 60”, and 72”
  • 100% 304 SS material
  • cULus Listed, FM Approved