Rascoflex RFBW
![A images and text about Reliable's new Sprinkler Connection product, the Rascoflex RFBW, with a Braided Welded Flexible Drop Hose.](https://reliablesprinkler.com/wp-content/uploads/2023/11/1400X652-Landing-Page.png?x29600)
RASCOFLEX® Sprinkler Connections – RFBW
Meet the Newest Reliable® Sprinkler Connections Family Member: The Braided Welded Flexible Sprinkler Drop
Welded Flexible Hose Features:
- Welded throughout without rubber O-Rings or gaskets, eliminating potential leak points
- 2″ Smallest bend radius allowed per UL
Installation Benefits – It’s a simpler and more functional bracket!
- Rapid, assembly-free installation on the mounting bracket
- Open hub system for swift and precise repositioning
- Easily visible center-of-the-tile marking
- Serial identification for enhanced tracking
Design Benefits
- Superior overall friction loss values
Specifications
- Lengths: 24”, 31”, 40”, 48”, 60”, and 72”
- 100% 304 SS material
- cULus Listed, FM Approved