Tunnel Fire Protection Solutions
![](https://www.reliablesprinkler.com/wp-content/uploads/2020/03/190621-M4-East-8773-EndUser-Divider-1024x128.png?x56246)
Reliable Tunnel Deluge Systems protect your most critical infrastructure assets
Reliable deluge systems are the perfect solution for the challenges of tunnel environments:
- The Model DDV Diaphragm Deluge Valve is simple to maintain and rated for pressures up to 400 psi (27.6 bar). Available with a remote resetting pressure regulating option, the Model DDV features a compact footprint and can be installed in any orientation.
- The industry-leading low-pressure/high density TNL280 nozzle features a corrosion-resistant Electroless Nickel PTFE (ENT) finish and anti-reflective black paint topcoat.
Watch
Webcast:
Steve Wolin Presents: Solutions for Tunnel Protection
Watch Steve Wolin, Vice President of Product Technology discuss the need for tunnel fire protection systems, tunnel design standards, and a case study on the development of an innovative nozzle for tunnel fire protection.
This live webcast was recorded June 3rd, 2020 and can also be viewed on YouTube.
Product Videos:
Read
Applicable codes and standards:
White Papers:
![](https://www.reliablesprinkler.com/wp-content/uploads/2020/09/MicrosoftTeams-image-29.png?x56246)
Water Application Rates for Fixed Fire Fighting Systems in Road Tunnels by Kenneth Harris
![](https://www.reliablesprinkler.com/wp-content/uploads/2020/09/MicrosoftTeams-image-30.png?x56246)
Study on the Effectiveness of Sprinklers in Tunnels by Daan Van den Broecke
Advertisement and Reliable Case Study:
![](https://www.reliablesprinkler.com/wp-content/uploads/2020/09/tunnelmagtn-212x300.jpg?x56246)