Model REL-PIW-388 Post Indicator, Wall-Type
Bulletin 454
Available Sizes
2-1/2″ (65 mm), 3″ (80 mm), 4″ (100 mm), 6″ (150 mm), 8″ (200 mm), 10″ (250 mm), 12″ (300)
Reliable Post Indicator Valves are resilient-seated gate valves offered in a variety of sizes and end connections.
Styles offered include non-rising stem (NRS) gate valve, and vertical post indicator valve (PIV).
For a quote on your next project, speak with our sales team to receive a customized recommendation.
2-1/2″ (65 mm), 3″ (80 mm), 4″ (100 mm), 6″ (150 mm), 8″ (200 mm), 10″ (250 mm), 12″ (300)