Model AR04 CPVC Pipe Support Bracket
Bulletin 245
Nominal Sizes
1/2″ (15 mm), 3/4″ (20 mm), 1″ (25 mm), 1-1/4″ (32 mm), 1-1/2″ (40 mm), 2″ (50 mm), 2-1/2″ (65 mm), 76 mm, 3″ (80 mm), 4″ (100 mm)
Reliable offers quality hanging and bracing products from some of the top manufacturers in the industry. Products include pipe hangers and supports, CPVC straps, beam clamps, seismic bracing, and a full line of self-drilling/tapping screws, anchors, toggles, and other fastening systems.
For a quote on your next project, speak with our sales team to receive a customized recommendation.
1/2″ (15 mm), 3/4″ (20 mm), 1″ (25 mm), 1-1/4″ (32 mm), 1-1/2″ (40 mm), 2″ (50 mm), 2-1/2″ (65 mm), 76 mm, 3″ (80 mm), 4″ (100 mm)
3/4″ (20 mm), 1″ (25 mm). 1-1/4″ (32 mm), 1-1/2″ (40 mm), 2″ (50 mm)
3/4″ (20 mm), 1″ (25 mm), 1-1/4″ (32 mm), 1-1/2″ (40 mm), 2″ (50 mm)
3/4″ (20 mm), 1″ (25 mm), 1-1/4″ (32 mm), 1-1/2″ (40 mm), 2″ (50 mm)
3/4″ (20 mm), 1″ (25 mm), 1-1/4″ (32 mm), 1-1/2″ (40 mm), 2″ (50 mm)