Spears Manufacturing
Components:
- FlameGuard® CPVC Pipe and Fittings
Spears® FlameGuard® CPVC is designed specifically for fire sprinkler systems and is ideal for residential and light hazard applications. CPVC pipe requires no pre-fabrication and can be easily cut and connected on the jobsite. CPVC pipe has excellent hydraulic characteristics and is resistant to rust and scale.
Spears complete line of CPVC fittings includes the TorqueSafe™ Fire Sprinkler Head Adapter, which eliminates radial stress, requires no thread sealants, and prevents overtightening.
FlameGuard® CPVC products are backed by Spears® Manufacturing Company’s Installer Protection Plan. This plan goes above and beyond standard product warranties and will indemnify and defend the installing contractor against verified claims. If the Spears® FlameGuard® System experiences a failure due to conditions outside the control of the installing contractor, the installing contractor will be covered 100% by the Spears® Installer Protection Plan.
Reliable also offers CPVC hangers and accessories, including SpecSeal® Firestop Sealant.
For a quote on your next project, speak with our sales team to receive a customized recommendation.