Model REL-FCV-L501F Flanged Swing Check Valve
Bulletin 455
Available Sizes
2″ (50 mm), 2-1/2″ (65 mm), 3″ (80 mm), 4″ (100 mm), 5″ (125 mm), 6″ (150 mm), 8″ (200 mm), 10″ (250 mm), 12″ (300 mm)
2″ (50 mm), 2-1/2″ (65 mm), 3″ (80 mm), 4″ (100 mm), 5″ (125 mm), 6″ (150 mm), 8″ (200 mm), 10″ (250 mm), 12″ (300 mm)