Special Hazards Fire Suppression
The search for the right fire protection system can feel overwhelming, especially when it comes to sourcing solutions for highly-specific use cases. Niche special hazards like lithium-ion battery storage and road tunnel protection often require a tailored approach that standard solutions simply can’t provide.
That’s where our consultative process can help. With Reliable, you’re not just buying a product: you’re securing a partner who understands the intricacies of your requirements, and will recommend tailored solutions best suited to your needs. Whether you need a fire suppression system for a data center, manufacturing facility, e-commerce fulfilment center, hospital, aircraft hangar, or other unique location, we deliver reliable protection where it matters most.
Read on to discover our special hazards sprinkler system solutions, or contact our team directly for expert guidance today.
Protecting Life and Property for Over 100 Years
Choosing the right fire sprinkler system is essential to protecting property and life safety. With Reliable’s selection of advanced special hazards fire protection sprinkler systems tailored to unique environments, we have you covered.
Over a century of dedicated effort has gone into refining our expertise, cementing our reputation as an industry-trusted name. Reliable’s equipment is proudly manufactured in the USA, serving as a testament to our dedication to exceptional craftsmanship.
Explore Our Special Hazards Solutions
Sprinklers for Lithium-Ion Battery Storage
The LB11 HSW In-rack Sprinkler is a true game changer for safeguarding your storage. It’s the first of its kind to be rigorously tested and effectively proven to protect against the unique fire risks posed by the storage of lithium-ion batteries. Plus, it’s also the only horizontal sidewall sprinkler that is UL listed for protection of storage in racks, increasing flexibility in the configuration of your storage space.
Watch for yourself as our team puts the LB11 HSW In-rack Sprinkler to the test! We set fire to lithium-ion batteries within a warehouse, where they were being stored in racks.
Deluge Sprinkler Systems for Tunnels
Fire can escalate quickly in vehicle tunnels, due to the enclosed nature of the space and the likely fuel sources. Here, deluge systems are the ultimate defense.
Deluge systems consist of water supply, a valve, a system of piping and nozzles that are open to atmosphere, and a means of detection and actuation. When the deluge valve is activated, water flows through all nozzles controlled by the valve. Unlike automatic sprinkler systems, where water flows only through individual sprinklers that have activated close to the heat source, deluge systems are designed to “surround and drown” an entire zone to prevent the spread of fire in hazardous environments.
The Reliable® TNL280 pendent nozzle has been specifically designed to provide an extended coverage nozzle suitable for use in vehicle tunnels. Learn more about the nozzle in our case study.
Fluorine-Free Foam Sprinklers
In a world where environmental responsibility is critical, our collaboration with Solberg brings you SOLBERG® RE-HEALING® foam concentrates as the innovative answer for eco-conscious firefighting. Commonly used in high-risk environments like aircraft hangars, these foam solutions provide rapid and reliable fire control, safeguarding valuable assets.
SOLBERG RF3 fluorine-free foam concentrate has proven performance for flame knockdown, fire control, and extinguishing time on hydrocarbon fuels. RF3 is UL Listed with bladder tanks, proportioners, and Reliable fire sprinklers. With matching sprinkler system application rates to AFFF, RF3 is the right choice as an environmentally responsible alternative for protecting hydrocarbon hazards. Reliable offers a full complement of fire sprinklers and valves for use in foam systems, so you can source your entire system directly from us.
Contact an Expert
If you’re ready to find the right special hazards fire suppression system for your facility, connect with us directly for one-on-one consultative support. We will talk through all of the technical details and find the right solution together.
Reliable fire protection starts here—we can’t wait to put our expertise to work for you.
Special Hazards Resources
PrePaK™ Webinar
Take a deep dive into the mechanics of Reliable’s PrePaK™ units.
Podcast Episode
Listen in as our fire protection experts explore the world of preaction systems.
Featured Special Hazards Products
PrePaK™ Systems
Reliable’s patented PrePaK™ systems include cabinet-enclosed, factory-assembled preaction, dry, and deluge systems. Save floor space with all accessories in a compact cabinet.
Deluge Valves
Protect high-hazard with robust fire fighting systems. Deluge systems utilize open nozzles or open sprinklers, and require a detection and release system.
Valves for Foam Systems
Reliable offers a full complement of valves for use in foam systems. This includes deluge system valves and wet system valves.
Our Certifications
Reliable is committed to maintaining high-quality standards and manufacturing practices. Our certifications underscore this dedication to quality and environmental responsibility on a global scale.
ISO 9001:2015
Liberty SC Manufacturing HQ & Internationally
ISO 14001:2015
Internationally