Reliable Fire Protection for Storage & Warehousing
Premium quality and premier customer service—that’s the Reliable promise. We take immense pride in delivering not only superior fire protection equipment, but also setting the gold standard for customer service. For more than 100 years, we’ve honed our expertise, solidifying our position as a trusted name in the industry. Our equipment is made in the USA, a testament to quality craftsmanship.
At Reliable, we understand that every fire protection need is unique. That’s why our seasoned team stands ready to provide you with an in-depth consultation, tailored to your specific requirements. Drawing on our extensive experience, we will analyze your facility’s layout, navigate through regulatory intricacies, and pinpoint potential risks. This comprehensive assessment helps to build our recommendations, ensuring that the solution we propose is the very best for your circumstances.
Protect Your Warehouse Investment
Learn how you can maximize your warehouse ROI by partnering with Reliable.
Storage Fire Protection, Solved
The balance between proper fire protection and efficient storage can be tricky. With strict codes and standards to follow, racking flexibility becomes difficult. The safe storage of flammable goods demands rigorous measures and cold storage introduces its own complexities. But we can help.
Reliable understands the need for tailored fire protection solutions that prioritize both safety and efficiency in your unique storage setting. That’s why Reliable offers code-compliant products for CMDA, CMSA, and ESFR, options to protect water-sensitive areas, cold storage, and more. Plus, our extended coverage systems help to reduce the number of sprinklers needed overall, helping you save on costs and installation times.
Discover our solutions below, or get in touch with an expert to chat further details.
Reliable Storage and Warehousing Solutions
Reliable wet system valves are designed to control sprinkler systems in areas that are temperature controlled to at least 40°F (4°C). As the most common type of system, wet sprinkler systems have water available at the sprinkler, so when a fire occurs, and the sprinkler activates, water is discharged on the fire immediately.
CMDA Sprinklers
Boost water flow capacity in high-density storage areas with our control-mode density area (CMDA) sprinklers.
CMSA Sprinklers
Control fire in challenging storage conditions with control-mode special application (CMSA) sprinklers.
ESFR Sprinklers
Early-suppression fast-response (ESFR) sprinklers activate quickly to provide fire suppression and directly attack fire.
Certifications
Reliable is committed to maintaining high-quality standards and manufacturing practices. Our certifications underscore this dedication to quality and environmental responsibility on a global scale.
ISO9001 Certified
Liberty SC Manufacturing HQ & Internationally
ISO14001 Certified
Internationally
Resources
Storage Fire Protection Strategies in Modern Warehouses
This presentation reviews the history of ceiling only fire protection strategies and large scale testing that supports it. It also reviews the state of the art in ceiling only and in-rack protection options and the large scale test data that supports it.
In-Rack Options Independent of Ceiling Design
Cary Webber, Director of Technical Services compares and contrasts the three options available in the 2019 edition of NFPA 13 for in-rack protection schemes.
Contact an Expert
If you’re ready to find the right system for your storage facility, connect with us directly for one-on-one consultative support. We will talk through all of the technical details and find the right solution together.
Reliable fire protection starts here—we can’t wait to put our expertise to work for you.