Due to your selected region, the contents of this page may be inaccurate.

Model RLP RASCOLOOP U-Type Seismic Expansion Joint with Grooved Outlet

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov

  • Nominal Size:

    1″ (25 mm), 1-1/4″ (32 mm), 1-1/2″ (40 mm), 2″ (50 mm), 2-1/2″ (65 mm), 3″ (80 mm), 4″ (100 mm), 6″ (150 mm), 8″ (200 mm), 10″ (250 mm)

Product Documents

CAD Drawings
  • 1x4_3D
  • 1x8_3D
  • 1x16_3D
  • 1.25x4_3D
  • 1.25x8_3D
  • 1.25x16_3D
  • 1.5x4_3D
  • 1.5x8_3D
  • 1.5x16_3D
  • 2x4_3D
  • 2x8_3D
  • 2x16_3D
  • 2.5x4_3D
  • 2.5x8_3D
  • 2.5x16_3D
  • 3x4_3D
  • 3x8_3D
  • 3x16_3D
  • 4x4_3D
  • 4x8_3D
  • 4x16_3D
  • 6x4_3D
  • 6x8_3D
  • 6x16_3D
  • 8x4_3D
  • 8x8_3D
  • 8x16_3D
  • 10x4_3D
  • 10x8_3D
  • 10x16_3D
  • 2D RASCOLOOP Matrix
BIM Files
  • 1x4
    1x4.rfa
  • 1X8
    1x8.rfa
  • 1x16
    1x16.rfa
  • 1.25x4
    1.25x4.rfa
  • 1.25x8
    1.25x8.rfa
  • 1.25x16
    1.25x16.rfa
  • 1.5x4
    1.5x4.rfa
  • 1.5x8
    1.5x8.rfa
  • 1.5x16
    1.5x16.rfa
  • 2x4
    2x4.rfa
  • 2x8
    2x8.rfa
  • 2x16
    2x16.rfa
  • 2.5x4
    2.5x4.rfa
  • 2.5x8
    2.5x8.rfa
  • 2.5x16
    2.5x16.rfa
  • 3x4
    3x4.rfa
  • 3x8
    3x8.rfa
  • 3x16
    3x16.rfa
  • 4x4
    4x4.rfa
  • 4x8
    4x8.rfa
  • 4x16
    4x16.rfa
  • 6x4
    6x4.rfa
  • 6x8
    6x8.rfa
  • 6x16
    6x16.rfa
  • 8x4
    8x4.rfa
  • 8x8
    8x8.rfa
  • 8x16
    8x16.rfa
  • 10x4
    10x4.rfa
  • 10x8
    10x8.rfa
  • 10x16
    10x16.rfa
Warning!

You are using an outdated browser. Things may not appear as intended. We recommend updating your browser to the latest version.

Close