• EX Low Pressure Dry Pipe Valve
  • EX Low Pressure Dry Pipe Valve

    Product image for EX Low Pressure Dry Pipe Valve

    WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov

    • Valve Size:

      2″ (50 mm), 2-1/2″ (65 mm), 76 mm, 3″ (80 mm), 4″ (100 mm), 6″ (150 mm), 165 mm, 8″ (200 mm)

    • CAD Drawings
    • Translations
    • Assembly Drawings
    • Videos
    • Bulletin 359
    • Spanish / español
    • German / Deutsch
    • French / français
    • Italian / italiano
    • Multilingual (Adobe Reader required to properly view)
    ? Learn about the submittal builder
    Add to Submittal
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
                  CAD Drawings
                  • 2D EX Valve (All Sizes)
                  • 3D 2" EX
                  • 3D 2.5" EX
                  • 3D 3" EX
                  • 3D 4" EX
                  • 3D 6" EX
                  • 3D 8" EX
                  Assembly Drawings
                  • Assembly Drawing
                  Certificates
                  • UL Certification
                  • UKCA Certification
                  • UKCA Certification
                  • UKCA Certification
                  • UKCA Certification
                  • UKCA Certification
                  • UKCA Certification
                  Translations
                  • Spanish / español
                  • German / Deutsch
                  • French / français
                  • Italian / italiano
                  • Multilingual (Adobe Reader required to properly view)

                  You may also like...

                  • QRM2

                    QRM2 Riser Mount Air Compressors

                    View Product
                    Bulletin 256
                  • B-323_B120Accelerator20with20Integral20Accelo-Check.jpg

                    B1 Accelerator with Integral Accelo-Check

                    View Product
                    Bulletin 323
                  • DSCF1047-1

                    Models A and B Automatic Pressure Maintenance Devices

                    View Product
                    Bulletin 251
                  • Nitrogen20Automatic20Pressure20Maintenance20Devices.jpg

                    Nitrogen Automatic Pressure Maintenance Devices

                    View Product
                    Bulletin 254

                  Videos