E & E3 Alarm Check Valves
![Product image for E & E3 Alarm Check Valves](https://reliablesprinkler.com/wp-content/uploads/2019/11/6_INCH_E_ALARM-Model-600x471.png?x56246)
![Product image for E & E3 Alarm Check Valves](https://reliablesprinkler.com/wp-content/uploads/2019/11/3D-2.5-INCH-E-ALARM-Model-302x600.png?x56246)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov
-
Valve Size:
2-1/2″ (65 mm), 3″ (80 mm), 4″ (100 mm), 6″ (150 mm), 8″ (200 mm)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov
2-1/2″ (65 mm), 3″ (80 mm), 4″ (100 mm), 6″ (150 mm), 8″ (200 mm)