DDX-LP Low Pressure Dry Pipe Valve
![Product image for DDX-LP Low Pressure Dry Pipe Valve](https://reliablesprinkler.com/wp-content/uploads/2019/11/Bull-338-DDX-LP-1-370x600.png?x29600)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov
-
Valve Size:
2″ (50 mm), 2-1/2″ (65 mm), 76 mm, 3″ (80 mm), 4″ (100 mm), 6″ (150 mm), 165 mm, 8″ (200 mm)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov
2″ (50 mm), 2-1/2″ (65 mm), 76 mm, 3″ (80 mm), 4″ (100 mm), 6″ (150 mm), 165 mm, 8″ (200 mm)