OS&Y, Check, and Butterfly Valves

Reliable provides a complete line of UL Listed, FM Approved Resilient-Seated OS&Y valves, Non-rising Stem (NRS) valves, Wall Indicator Post valves, Check valves, and Butterfly valves suitable for use in fire sprinkler systems.

Reliable also offers Nibco Butterball valves and Brass Trim valves at all 18 distribution facilities.

For a quote on your next project, speak with our sales team to receive a customized recommendation.

Image for Reliable RBV Series Bronze Butterfly Valves

Reliable RBV Series Bronze Butterfly Valves

Bulletin 830

Available Sizes

1″ (25 mm), 1-1/4″ (32 mm), 1-1/2″ (38 mm), 2″ (51 mm), 2-1/2″ (65 mm)

Image for Model REL300GT & REL300GTC Butterfly Valve Grooved Tapped Body

Model REL300GT & REL300GTC Butterfly Valve Grooved Tapped Body

Bulletin 833

Available Sizes

2-1/2″ (65mm), 3″ (76mm), 4″ (100mm), 6″ (150mm), 8″ (200mm)

Image for Model REL300W and REL300WC Wafer Body Butterfly Valve

Model REL300W and REL300WC Wafer Body Butterfly Valve

Bulletin 834

Available Sizes

2-1/2″ (65 mm), 3″ (80 mm), 4″ (100 mm), 5″ (125 mm), 6″ (150 mm), 8″ (200 mm)

Image for Model REL363GT and REL363GTC Butterfly Valve Grooved Tapped Body

Model REL363GT and REL363GTC Butterfly Valve Grooved Tapped Body

Bulletin 835

Available Sizes

2″ (50 mm), 2-1/2″ (65 mm), 3″ (80 mm), 4″ (100 mm), 6″ (150 mm), 8″ (200 mm), 10″ (250 mm)

Image for Model REL363W & REL363WC Wafer Body Butterfly Valve

Model REL363W & REL363WC Wafer Body Butterfly Valve

Bulletin 836

Available Sizes

2-1/2″ (65 mm), 3″ (80 mm), 4″ (100 mm), 5″ 125 mm), 6″ (150 mm), 8″ (200 mm)

Image for NIBCO

NIBCO

Components:

  • OS&Y, Check, and Butterfly Valves
  • Butterball Valves
  • Brass Trim Valves

Website: