The RFC49plus Residential Sprinkler
![RFC49PLUS Residential Flat Plate Concealed sprinkler image](https://reliablesprinkler.com/wp-content/uploads/2023/02/RASCO-RFC49plus_1440x652.jpg?x29600)
Great Reliable Flows. Now with 1″ vertical cover plate adjustment.
When you Expect the Unexpected
Now you can master the unexpected for whatever jobsite surprises might come your way. Introducing the Reliable® RFC49plus Residential Flat Plate Concealed sprinkler. Same great Reliable flows, now with a full 1″ vertical cover plate adjustment.
![](https://reliablesprinkler.com/wp-content/uploads/2023/02/600x600-animated-rfc.gif?x29600)
![](https://reliablesprinkler.com/wp-content/uploads/2023/02/1200x1200-Saves-Installation.jpg?x29600)
![](https://reliablesprinkler.com/wp-content/uploads/2023/02/1200x1200-Wrenchable-Cap.jpg?x29600)
Model RFC49plus & RFC49LLplus Sprinkler Hydraulic Design Criteria
Minimum Flow and Residual Pressure
Max. Coverage Area ft x ft (m x m) | Flow gpm (l/min) | Pressure psi (bar) |
---|---|---|
16 x 16 (4.9 x 4.9) | 13 (49.0) | 7.0 (0.48) |
18 x 18 (5.5 x 5.5) | 17 (64.3) | 12.0 (0.83) |
20 x 20 (6.1 x 6.1) | 20 (75.7) | 16.7 (1.15) |
![](https://reliablesprinkler.com/wp-content/uploads/2023/02/RFC49-ISO-1-e1677245612474-940x1024.jpg?x29600)