RCD1 Grooved Reducing Coupling with Steel Ring
![Product image for RCD1 Grooved Reducing Coupling with Steel Ring](https://reliablesprinkler.com/wp-content/uploads/2023/05/RCD1-red-intl-for-website-e1685117480464-600x539.png?x29600)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov
-
Size:
2″ x 1-1/2″ (50 mm x 40 mm), 2-1/2″ x 1-1/4 (65 mm x 32 mm), 2-1/2″ x 1-1/2″ (65 mm x 40 mm), 2-1/2″ x 2″ (65 mm x 50 mm), 76 mm x -1/2″ (76 mm x 40 mm), 76 mm x 2″ (76 mm x 50 mm), 3″ x 1-1/2″ (80 mm x 40 mm), 3″ x 2″ (80 mm x 50 mm), 3″ x 2-1/2″ (80 mm x 65 mm), 3″ x 76 mm (80 mm x 76 mm), 4″ x 2″ (100 mm x 50 mm), 4″ x 2-1/2″ (100 mm x 65 mm), 4″ x 3″ (100 mm x 80 mm), 165 mm x 4″ (165 mm x 100 mm), 6″ x 4″ (150 mm x 100 mm), 8″ x 6″ (200 mm x 150 mm)