System Components
System Components: A Complete Portfolio of Products for a Code-Compliant Sprinkler System.
Reliable offers a complete range of complementary products required to design and install a code-compliant sprinkler system. System components are produced to Reliable’s quality standards by trusted third-party partners. Reliable’s line of system components completes our portfolio of manufactured products and may be conveniently bundled and shipped to your shop or job site location.
As a leader in the fire protection industry since 1920, Reliable system components are supported by our Customer Service and Technical Support Teams. Reliable’s full complement of products is available through the industry’s most trusted distribution network and a team of fire protection industry experts.


Post Indicators
Components:
- OS&Y, NRS, Butterfly Valves, and Indicator Wall Posts

Model REL-BL Full Port Ball Valve

Reliable Model HV Hose Valves
Bulletin 444
Available Sizes
1-1/2″ (38mm), 2-1/2″ (65mm)

Reliable Model L399 OS&Y Gate Valves
Bulletin 443
Available Sizes
2″ (50 mm), 2-1/2″ (65 mm), 3″ (80 mm), 4″ (100 mm), 6″ (150 mm), 8″ (200 mm), 10″ (250 mm), 12″ (300 mm)

Reliable RBV Series Bronze Butterfly Valves
Bulletin 830
Available Sizes
1″ (25 mm), 1-1/4″ (32 mm), 1-1/2″ (38 mm), 2″ (51 mm), 2-1/2″ (65 mm)

Pipe Fabrication at its Best
Learn more:
Contact our Portland, Oregon Fabrication Center today!

RASCOFLEX® Flexible Sprinkler Drop – Americas
COMPONENTS:
- Flexible Sprinkler Hose with Fittings

Reliable Storz Connections
Bulletin 446

Model REL-3W 3 Way Valve

Gast Manufacturing
Components:
- Air Compressors
Website:

Noble Company
Components:
- Propylene Glycol
- Glycerine Antifreeze
- FireFighter® ELIMINATOR 1330™ | Noble Company