| |
|
 |
DDX-LP Dry PaK - Low Pressure Dry System
- Utilizes the Model DDX-LP Dry Pipe Valve, which is a hydraulically operated, differential-type valve designed for use as a primary control valve in low pressure dry pipe valve system
- Can be installed within a floor space of less than 5 square feet (0.46 square meters)
- Installation of the DDX-LP DryPaK (not including exterior devices, i.e., detectors and alarm bells), requires just three piping connections - Water supply, Sprinkler system, and Drain
- Available with optional nitrogen supply feature
- One 120 or 220VAC electrical power connections is required if the optional air compressor is installed
- Available with its air compressor wired for a 120 VAC/60Hz or for a 220VAC/50 Hz power supply
- 10 psi - 26 psi (0.7 bar - 1.8 bar)
- Sizes: 2" (50mm), 2 ½" (65mm), 3" (80mm), 4" (100mm), & 6" (150mm)
- Two Cabinet sizes available
- For more information, please refer to Bulletin 748
To learn more about our New Products,
click here.
|
 |
| |
 |
|
|